Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
FDS225-W Voice sounder
SA110ID05
Product type (ASN)
FDS225-W
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
116.0 mm
SA700ID06
Depth
116.0 mm
SA700ID07
Height
28.0 mm
SA700ID08
mass (net)
0.150 kg
LINK
Product link
http://www.siemens.com/btproduct?S54364-F4-A1
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S54364-F4-A1
SA810ID04
Datanorm number
S54364-F4-A1
SA810ID06
GTIN number
4047625015923
SA810ID10
Description text
Signal transmitter white (acoustic, speech)
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000195
ETIMCLASSN
ETIM Classname
Optical/acoustic signal device
IFCEXPORT
IfcAsExport
IfcAudioVisualAppliance.USERDEFINED
OMNICLASSNU
Omniclass number
23-29 31 19
OMNICLASS
Omniclass title
Combination Audible and Visible Fire Notification Devices
UNICLASSC
Uniclass code
Pr_70_75_88_05
ACCESSORY_1
Accessories: Sockel
ACCESSORY_2
Accessories: Sockel
ACCESSORY_3
Accessories:
ACCESSORY_4
Accessories:
ACCESSORY_5
Accessories:
ACCESSORY_6
Accessories:
ACCESSORY_7
Accessories: Sockel
ACCESSORY_8
Accessories:
ACCESSORY_9
Accessories: Sockel
ACCESSORY_10
Accessories: Sockel
ACCESSORY_11
Accessories: Sockel
ACCESSORY_12
Accessories: Sockel
ACCESSORY_13
Accessories: Sockel
Related Equipment
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.