Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
FDB271 Base radio detector
SA110ID05
Product type (ASN)
FDB271
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
117.0 mm
SA700ID06
Depth
117.0 mm
SA700ID07
Height
23.0 mm
SA700ID08
mass (net)
0.040 kg
LINK
Product link
http://www.siemens.com/btproduct?S54319-F12-A1
SA740ID04
Approval markings
SA810ID03
Order number
S54319-F12-A1
SA810ID04
DataNorm number
S54319-F12-A1
SA810ID06
GTIN number
SA810ID10
Description text
Detector base
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC001489
ETIMCLASSN
ETIM classname
Socket for fire alarm detector
IFCEXPORT
IfcAsExport
IfcJunctionBox.USERDEFINED
OMNICLASSNU
Omniclass number
23-29 29 13
OMNICLASS
Omniclass title
Fire Detectors
UNICLASSC
Uniclass code
Pr_80_77_28
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.