Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
SA010ID04
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
SA110ID05
Typ
SA700ID04
Product name
0
SA100ID04
Application area
SA700ID19
SA700ID17
Mounting position
SA400ID03
Housing material
SA71015ID004
Width
2.500 英寸
SA71015ID005
Depth
英寸
SA71015ID006
Height
4.500 英寸
SA700ID011
Min medium temp. Opera
-4.000 ºF
SA700ID012
Max medium temp. Opera
122.000 ºF
SA71015ID07
Mass (net)
lbs.
SA300ID03
Mounting type of the sensors
SA350ID03
Mounting position
SA740ID04
Certificates
SA810ID03
Article number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Beschreibungstext
SA810ID14
Unit of measure
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
ETIMCLASSC
ETIM classcode
EC011506
ETIMCLASSN
ETIM classname
Duct temperature sensor
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_75_76_88
SA110ID04
Product series
Anlagenautomation
SA010ID02
Sheet number of the guideline
51
相关附件
    没有相关可用设备
预览
3D
Characteristics Graph
2D
代码