Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
Thermostat, Pneumatic, Unit Mounted, DA, Liquid Filled Bulb
SA110ID05
Product type (ASN)
UNIT MTD STAT,DA,40 SCIM
SA100ID04
Product indentification
Without display
BUSPROTOCOL
BUS protocol
SA700ID005
Min. ambient temperature (in operation)
0.000 F
SA700ID006
Man. ambient temperature (in operation)
0.000 F
SA700ID011
Min. ambient humidity (in operation)
0.000 % r.F.
SA700ID012
Max. ambient humidity (in operation)
0.000 % r.F.
SA71015ID004
Width
0.000 Pouce
SA71015ID005
Depth
0.000 Pouce
SA71015ID006
Height
0.000 Pouce
SA71015ID007
mass (net)
0.000 lb
SA460ID03
Housing front color
F
SA810ID03
Producer order number
BPZ:188-0031
SA810ID04
DATANORM number
BPZ:188-0031
SA810ID06
GTIN number
804766001383
SA810ID10
Description/supplementary text for the order number
UNIT MTD STAT,DA,40 SCIM
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packing unit
1
SA810ID16
Name of the packaging unit
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer catalog
20220413
ETIMCLASSC
ETIM classcode
EC010927
ETIMCLASSN
ETIM classname
Room thermostat
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 11
OMNICLASS
OmniClass title
Temperature Measuring Instrument And Controls
UNICLASSC
UNICLASS code
Pr_75_50_18
SA010ID02
Sheet number of the guideline
52
SA110ID04
Operating and monitoring systems series designation
134..
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus 3D
3D
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.
Code