Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
LODLEVEL
LOD Level
SA300ID03
Type (ASN)
M 592/01
SA700ID04
Product name
M 592/01 mounting housing
SA700ID05
Width
97.00 mm
SA700ID06
Depth
36.00 mm
SA700ID07
Height
53.00 mm
SA700ID08
Weight (net)
kg
LINK
http://www.siemens.com/btproduct?5WG1592-8AB01
SA810ID03
Order number
5WG1592-8AB01
SA810ID04
DATANORM
5WG1592-8AB01
SA810ID06
GTIN number
4047625017576
ETIMCLASSC
ETIM classcode
EC000200
ETIMCLASSN
ETIM classname
Accessories for bus system
IFCEXPORT
IfcAsExport
IfcJunctionBox.USERDEFINED
OMNICLASSNU
Omniclass number
23-13 19 13
OMNICLASS
Omniclass title
Rigid Sheets, Slabs, Plates
UNICLASSC
Uniclass code
Pr_80_77_28
LODLEVELX
LOD Level Help Variable
'200','200','400','400'
Related Equipment
    No related equipment available
Previews
3D
2D