Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
AP 562/02
SA700ID04
Product feature
AP 562/02 Valve actuator
SA700ID05
Width
50.0 mm
SA700ID06
Depth
65.0 mm
SA700ID07
Height
82.0 mm
SA700ID08
mass (net)
0.260 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1562-7AB02
SA810ID03
Manufacturer’s reference number
5WG1562-7AB02
SA810ID04
Datanorm number
5WG1562-7AB02
SA810ID06
GTIN number
4001869429601
SA810ID10
Description text
Electromotive valve actuator with LED valve position indication
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000792
ETIMCLASSN
ETIM Classname
Actuating drive for bus system
IFCEXPORT
IfcAsExport
IfcShadingDevice.SHUTTER
OMNICLASSNU
Omniclass number
23-27 33 11
OMNICLASS
Omniclass title
Electrical Valve Actuators
UNICLASSC
Uniclass code
Pr_75_50_18_94
Related Equipment
    No related equipment available
Previews
3D
2D