Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
UP 510/13
SA700ID04
Product feature
UP 510/13 Binary outputs 2-fold
SA400ID03
Display type
SA700ID05
Width
50.0 mm
SA700ID06
Depth
41.3 mm
SA700ID07
Height
50.9 mm
SA700ID08
mass (net)
0.087 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1510-2AB13
SA810ID03
Manufacturer’s reference number
5WG1510-2AB13
SA810ID04
Datanorm number
5WG1510-2AB13
SA810ID06
GTIN number
4001869436319
SA810ID10
Description text
Binary Output 2 x AC 230 V, 10 A
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25295
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001097
ETIMCLASSN
ETIM Classname
Switch actuator for bus system
IFCEXPORT
IfcExportAs
IfcProtectiveDevice.RESIDUALCURRENTSWITCH
OMNICLASSNU
OmniClass number
23-35 29 00
OMNICLASS
OmniClass title
Circuit Breakers
UNICLASSC
Pr_75_72_48_15
İlgili ekipmanlar
    No related equipment available
Previews
3D
2D
Code