Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
RL 260/23
SA700ID04
Product feature
RL 260/23 Binary inputs 4x230V
SA700ID05
Width
86.5 mm
SA700ID06
Depth
36.2 mm
SA700ID07
Height
47.8 mm
SA700ID08
mass (net)
0.067 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1260-4AB23
SA810ID03
Manufacturer’s reference number
5WG1260-4AB23
SA810ID04
Datanorm number
5WG1260-4AB23
SA810ID06
GTIN number
4001869436340
SA810ID10
Description text
Binary Input 4 x AC/DC 12...230 V
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000688
ETIMCLASSN
ETIM Classname
Binary input for bus system
IFCEXPORT
IfcAsExport
IfcCableSegment.BUSBARSEGMENT
OMNICLASSNU
Omniclass number
23-35 33 13 13
OMNICLASS
Omniclass title
Electrical Conductor Couplings
UNICLASSC
Uniclass code
Ss_75_10_21_21
Related Equipment
    No related equipment available
Previews
3D
2D