카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
ASZ6.6 Stem Heater AC/DC 24V
SA110ID05
Product type (ASN)
ASZ6.6
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
48.0 mm
SA700ID06
Depth
22.0 mm
SA700ID07
Height
160.0 mm
SA700ID08
mass (net)
0.201 kg
LINK
Product link
http://www.siemens.com/btproduct?S55845-Z108
SA810ID03
Manufacturer’s reference number
S55845-Z108
SA810ID04
Datanorm number
S55845-Z108
SA810ID06
GTIN number
7612914073136
SA810ID10
Description text
Stem heating element for media <lt/> 0 °C
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC011307
ETIMCLASSN
ETIM Classname
Accessories/spare parts for servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electrical Valve Actuators
UNICLASSC
Pr_75_50_18_21
SA740ID04
Approval markings
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기
3D
2D
암호