Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
QAM2110.040 Temperature sensor PT
SA110ID05
Main product group
QAM2110.040
LODLEVEL
PREVIEW
Preview
SA100ID04
Application range of the sensors
Plant automation
SA71015ID04
Length
80.000
SA71015ID05
Width
31.000
SA71015ID06
Height
61.000
SA71015ID07
mass (net)
0.170
SA300ID03
Mounting types of the sensors
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID17
Condensation allowed
no
SA400ID03
Housing material
LINK
Product link
http://www.siemens.com/btproduct?BPZ:QAM2110.040
SA810ID03
Order number
BPZ:QAM2110.040
SA810ID04
DataNorm number
BPZ:QAM2110.040
SA810ID06
GTIN number
7612914073457
SA810ID10
Description text
QAM2110.040 Temperature sensor PT
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM classcode
EC011506
ETIMCLASSN
ETIM classname
Duct temperature sensor
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uni Class code
Pr_75_75_76_88
相應設備
    No related equipment available
Previews
3D
Characteristics Graph
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
Code