Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
FHA2013-A1 Rear (FT201x flat)
SA110ID05
Product type (ASN)
FHA2013-A1
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Length
271.00 mm
SA700ID06
Depth
27.50 mm
SA700ID07
Height
191.00 mm
SA700ID08
mass (net)
0.85 kg
LINK
Product link
http://www.siemens.com/btproduct?A5Q00016552
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
A5Q00016552
SA810ID04
Datanorm number
A5Q00016552
SA810ID06
GTIN number
4047625015152
SA810ID10
Description text
FHA2013-A1 Rear (FT201x flat)
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000200
ETIMCLASSN
ETIM Classname
Enclosure for control circuit devices
IFCEXPORT
IfcAsExport
IfcJunctionBox.USERDEFINED
OMNICLASSNU
Omniclass number
23-29 29 13
OMNICLASS
Omniclass title
Fire Detectors
UNICLASSC
Uniclass code
Pr_20_29_03_79
SA010ID02
Blattnummer der Richtlinie
99
SA010ID03
Issue date (month) of the guideline
200111
SA100ID04
Main product group 1
Fire safety (EN)
SA110ID04
Main product group 2
Sinteso
Related Equipment
    No related equipment available
Previews
3D
2D