Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
SA110ID05
Product type (ASN)
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
0.000
SA500ID03
Busprotokolle
KNX
SA700ID05
Length
161.50 mm
SA700ID06
Depth
64.00 mm
SA700ID07
Height
135.00 mm
SA700ID08
mass (net)
kg
LINK
Product link
http://www.siemens.com/gamma-td?ssn=5WG1588-2AB13
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000783
ETIMCLASSN
ETIM Classname
Signalling and operation panel for bus system
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-27 13 13
OMNICLASS
Omniclass title
Building Control Systems
UNICLASSC
Uniclass code
Pr_40_30_86_88
İlgili ekipmanlar
    No related equipment available
Previews
3D
2D
Code