Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
WZM-E1 installation kit
SA110ID05
Product type (ASN)
WZM-E1
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
0.000
SA700ID05
Length
46.00 mm
SA700ID06
Depth
37.00 mm
SA700ID07
Height
43.00 mm
SA700ID08
mass (net)
0.00 kg
LINK
Product link
http://www.siemens.com/btproduct?S55563-F123
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S55563-F123
SA810ID04
Datanorm number
S55563-F123
SA810ID06
GTIN number
7612914090805
SA810ID10
Description text
Installation kit G1, for screw connection R ¾
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000200
ETIMCLASSN
ETIM Classname
Enclosure for control circuit devices
IFCEXPORT
IfcAsExport
IfcJunctionBox.USERDEFINED
OMNICLASSNU
Omniclass number
23-35 25 11
OMNICLASS
Omniclass title
Electrical Meters
UNICLASSC
Uniclass code
Pr_80_51_51_37
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus 3D
3D
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.
Code