Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
PREVIEW
Preview
LODLEVEL
SA700ID26
Product description
WSM506-BE Ultrasonic heat meter
SA110ID05
Main product group
WSM506-BE
SA100ID04
Valve type
Armaturen mit Festwiderständen
SA700ID04
Valve type
Counting devices (e.g. heat meters)
SA700ID27
Nominal width system
DN
SA700ID28
nominal dimension
20
SA700ID06
Kvs-Wert
0.6
SA700ID30
nomnial pressure
16
SA700ID07
SA71012ID04
Length
116.00 mm
SA71012ID05
Width
116.00 mm
SA71012ID06
Height
73.00 mm
SA71012ID08
mass (net)
0.68 kg
SA700ID08
SA400ID03
LINK
Product link
http://www.siemens.com/btproduct?S55561-F194
SA810ID03
Manufacturer’s reference number
S55561-F194
SA810ID04
DataNorm-Nummer
S55561-F194
SA810ID06
GTIN number
7612914099303
SA810ID10
Description text
"Ultraschall-Wärmezähler, 0,6 m3/h, Ø5.2x45 mm, G ¾"", 11-Jahres Batterie, M-Bus"
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer catalog
20210514
ETIMCLASSC
ETIM classcode
EC011754
ETIMCLASSN
ETIM classname
Heat meter
IFCEXPORT
IfcExportAs
IfcSensor.HEATSENSOR
OMNICLASSNU
OmniClass number
23-35 25 11
OMNICLASS
OmniClass title
Electrical Meters
UNICLASSC
Uniclass code
Pr_80_51_51_37
SA010ID02
Sheet number of the guideline
2
Взаимно свързана екипировка
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code