Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
PREVIEW
Preview
LODLEVEL
SA700ID26
Product description
WSM506-0E Ultrasonic heat meter
SA110ID05
Main product group
WSM506-0E
SA100ID04
Valve type
Armaturen mit Festwiderständen
SA700ID04
Valve type
Counting devices (e.g. heat meters)
SA700ID27
Nominal width system
DN
SA700ID28
nominal dimension
20
SA700ID06
Kvs-Wert
0.6
SA700ID30
nomnial pressure
16
SA700ID07
SA71012ID04
Length
116.00 mm
SA71012ID05
Width
116.00 mm
SA71012ID06
Height
73.00 mm
SA71012ID08
mass (net)
0.63 kg
SA700ID08
SA400ID03
LINK
Product link
http://www.siemens.com/btproduct?S55561-F133
SA810ID03
Manufacturer’s reference number
S55561-F133
SA810ID04
DataNorm-Nummer
S55561-F133
SA810ID06
GTIN number
7612914091246
SA810ID10
Description text
"Ultraschall-Wärmezähler 0,6 m³/h, Einbaulänge 110 mm, Anschluss G 3/4"", Fühler Ø5.2x45 mm, 11-Jahres-Batterie"
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer catalog
20210514
ETIMCLASSC
ETIM classcode
EC011754
ETIMCLASSN
ETIM classname
Heat meter
IFCEXPORT
IfcExportAs
IfcSensor.HEATSENSOR
OMNICLASSNU
OmniClass number
23-35 25 11
OMNICLASS
OmniClass title
Electrical Meters
UNICLASSC
Uniclass code
Pr_80_51_51_37
SA010ID02
Sheet number of the guideline
2
相关附件
    没有相关可用设备
预览
3D
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
代码