Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
WHE542-D100S Heat cost allocator
SA110ID05
Product type (ASN)
WHE542-D100S
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
0.000
SA500ID03
Busprotokolle
0.000
SA700ID05
Width
40.0 mm
SA700ID06
Depth
31.0 mm
SA700ID07
Height
102.0 mm
SA700ID08
mass (net)
1.220 kg
LINK
Product link
http://www.siemens.com/btproduct?S55562-F127
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S55562-F127
SA810ID04
Datanorm number
S55562-F127
SA810ID06
GTIN number
7612914109019
SA810ID10
Description text
WHE542-D100S Heat cost allocator
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC011754
ETIMCLASSN
ETIM Classname
Heat meter
IFCEXPORT
IfcAsExport
IfcFlowMeter.ENERGYMETER
OMNICLASSNU
Omniclass number
23-35 25 13
OMNICLASS
Omniclass title
Electrical Energy Recording Devices
UNICLASSC
Uniclass code
Pr_80_51_51_28
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.