Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
WFW30.D110 Mechanischer Wasserzähler
SA110ID05
Product type (ASN)
WFW30.D110
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
0.000
SA500ID03
Busprotokolle
0.000
SA700ID05
Width
110.0 mm
SA700ID06
Depth
70.0 mm
SA700ID07
Height
69.0 mm
SA700ID08
mass (net)
2.080 kg
LINK
Product link
http://www.siemens.com/btproduct?S55560-F103
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S55560-F103
SA810ID04
Datanorm number
S55560-F103
SA810ID06
GTIN number
7612914090218
SA810ID10
Description text
Mechanical water meter single-jet, with module slot, 2.5 m³/h, 110 mm, G ¾ , hot
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM Classcode
EC002580
ETIMCLASSN
ETIM Classname
Flow monitoring equipment
IFCEXPORT
IfcAsExport
IfcFlowMeter.WATERMETER
OMNICLASSNU
Omniclass number
23-27 11 15
OMNICLASS
Omniclass title
Flow Measuring Instrument And Controls
UNICLASSC
Uniclass code
Pr_80_51_51_96
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.