Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
PREVIEW
Preview
SA700ID26
Product description
WFM541-G000H0 Impeller type heat meter
SA110ID05
Product type (ASN)
WFM541-G000H0
SA700ID04
Valve assembly type
metering devices(e.g. heat meter)
SA700ID27
nominal size system
DN
SA700ID28
nominal dimension
20
SA700ID06
Kvs-Wert
0.6
SA700ID30
nominal pressure
16
SA71012ID04
length
110.000 mm
SA71012ID05
witdh
78.000 mm
SA71012ID06
height
80.000 mm
SA71012ID08
mass (net)
3.070 kg
LINK
Product link
http://www.siemens.com/btproduct?S55561-F239
SA810ID03
Manufacturer’s reference number
S55561-F239
SA810ID04
Datanorm number
S55561-F239
SA810ID06
GTIN number
7612914109149
SA810ID10
Description text
Impeller type heat meter 0.6 m3/h, with m-bus communication and 2 pulse inputs, mounting length 110 mm
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer catalog
20210514
ETIMCLASSC
ETIM classcode
EC002580
ETIMCLASSN
ETIM classname
Durchflussüberwachungsgerät
IFCEXPORT
IfcExportAs
IfcFlowMeter.ENERGYMETER
OMNICLASSNU
OmniClass number
23-35 25 13
OMNICLASS
OmniClass title
Electrical Energy Recording Devices
UNICLASSC
UNICLASS code
Pr_80_51_51_28
SA010ID02
Sheet number of the guideline
2
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.