Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID26
Product description
SA110ID05
Main product group
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Valve assembly type
shut-off and control valve assemblies
SA700ID27
Nominal width system
DN
SA700ID28
nominal dimension
20
SA700ID06
kvs value
m³/h
SA700ID30
Nominal pressure PN
16
SA71012ID04
Length
86.50 mm
SA71012ID05
Width
69.20 mm
SA71012ID06
Height
148.30 mm
SA71012ID08
mass (net)
kg
SA700ID07
Maximum operating temperature
90 °C
SA700ID08
Maximum operating pressure
16 bar
SA400ID03
Body material
brass
LINK
http://www.siemens.com/btproduct?S55230-V156
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210514
ETIMCLASSC
ETIM Classcode
EC003084
ETIMCLASSN
ETIM Classname
Six-way control valve
IFCEXPORT
IfcExportAs
IfcValve.MIXING
OMNICLASSNU
OmniClass number
23-27 31 29
OMNICLASS
OmniClass title
Mixing Valves
UNICLASSC
Uniclass code
Pr_65_54_95_87
INFO
Information about export to accessory combination
Bei Auswahl von Zubehörkombination bitte Exportformat "Autodesk Revit Instance+Family 20XX (3D)" auswählen!
ACCESSORY_1
Accessories:
Accessori consigliati
    Nessun accessorio disponibile
Anteprime
3D
2D
Codice