Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID26
Product description
VVG549.15-0.4 Globe valve
SA110ID05
Main product group
VVG549.15-0.4
SA700ID04
Valve assembly type
shut-off and control valve assemblies
SA700ID28
nominal dimension
15
SA700ID06
kvs value
0 m³/h
SA700ID30
Nominal pressure PN
25
SA71012ID04
Length
65.00 mm
SA71012ID05
Width
33.00 mm
SA71012ID06
Height
89.50 mm
SA71012ID08
mass (net)
0.49 kg
SA700ID07
Maximum operating temperature
150 °C
SA700ID08
Maximum operating pressure
25 bar
SA400ID03
Body material
gunmetal
LINK
http://www.siemens.com/btproduct?BPZ:VVG549.15-0.4
SA810ID03
Manufacturer order number
BPZ:VVG549.15-0.4
SA810ID04
Datanorm number
BPZ:VVG549.15-0
SA810ID06
GTIN number
7612914011718
SA810ID10
Description text
2-port seat valve, externally threaded, PN25, DN15, kvs 0.4
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210514
ETIMCLASSC
ETIM Classcode
EC011435
ETIMCLASSN
ETIM Classname
Two way control valve
IFCEXPORT
IfcExportAs
IfcValve.ISOLATING
OMNICLASSNU
OmniClass number
23-27 31 25
OMNICLASS
OmniClass title
Gate Valves
UNICLASSC
Uniclass code
Pr_65_54_95_33
SA010ID02
Blattnummer der Richtlinie
2
SA010ID03
Date of issue (month) of the standard
200111
INFO
Information about export to accessory combination
When selecting accessory combination, please select export format "Autodesk Revit Instance+Family 20XX (3D)"!
ACCESSORY_1
Accessories: Antriebe
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.