Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID26
Product description
VKF42.300 Butterfly valve PN16, DN300
SA110ID05
Product type (ASN)
VKF42.300
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Valve assembly type
shut-off and control valve assemblies
SA700ID27
Nominal width system
DN
SA700ID28
nominal dimension
300.00
SA700ID06
kvs value
7500.00 m³/h
SA700ID30
nominal pressure
16
SA71012ID04
length
150.000 mm
SA71012ID05
witdh
372.000 mm
SA71012ID06
height
569.600 mm
SA71012ID08
mass (net)
30.420 kg
SA700ID07
Maximum operating temperature
80.00 °C
SA700ID08
Maximum operating pressure
16.00 bar
SA400ID03
Body material
malleable iron
LINK
http://www.siemens.com/btproduct?S55237-V108
SA810ID03
Order number
S55237-V108
SA810ID04
Datanorm number
S55237-V108
SA810ID06
GTIN number
7612914080448
SA810ID10
Description text
Butterfly valve, flange, PN16, DN300, kvs 7500, tight shutoff
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20190918
ETIMCLASSC
ETIM Classcode
EC010910
ETIMCLASSN
ETIM Classname
Butterfly valve
IFCEXPORT
IfcExportAs
IfcValve.REGULATING
OMNICLASSNU
OmniClass number
23-27 31 17
OMNICLASS
OmniClass title
Butterfly Valves
UNICLASSC
Pr_65_54_95_97
SA700ID05
Nominal size DN
300
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.