Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID26
Product description
VBI61.20-4 Ballvalve 3-Port DN20 kvs4
SA110ID05
Main product group
VBI61.20-4
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Valve assembly type
shut-off and control valve assemblies
SA700ID27
Nominal width system
DN
SA700ID28
nominal dimension
20
SA700ID06
kvs value
4 m³/h
SA700ID30
Nominal pressure PN
40
SA71012ID04
Length
72.00 mm
SA71012ID05
Width
56.00 mm
SA71012ID06
Height
54.60 mm
SA71012ID08
mass (net)
0.38 kg
SA700ID07
Maximum operating temperature
120 °C
SA700ID08
Maximum operating pressure
16 bar
SA400ID03
Body material
brass
LINK
http://www.siemens.com/btproduct?BPZ:VBI61.20-4
SA810ID03
Manufacturer’s reference number
BPZ:VBI61.20-4
SA810ID04
Datanorm number
BPZ:VBI61.20-4
SA810ID06
GTIN number
7612914074348
SA810ID10
Description text
3-port ball valve, internal thread, PN40, DN20, kvs 4
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210514
ETIMCLASSC
ETIM Classcode
EC011540
ETIMCLASSN
ETIM Classname
Three way ball valve
IFCEXPORT
IfcExportAs
IfcValve.CHANGEOVER
OMNICLASSNU
OmniClass number
23-27 31 15
OMNICLASS
OmniClass title
Ball Valves
UNICLASSC
Uniclass code
Pr_65_54_95_06
INFO
Information about export to accessory combination
When selecting accessory combination, please select export format "Autodesk Revit Instance+Family 20XX (3D)"!
ACCESSORY_1
Accessories:
ACCESSORY_2
Accessories:
ACCESSORY_3
Accessories:
ACCESSORY_4
Accessories:
ACCESSORY_5
Accessories:
ACCESSORY_6
Accessories:
相关附件
    没有相关可用设备
预览
3D
Characteristics Graph
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
代码