Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID26
Product description
VBF21.125 Flanged 3P slipper valve PN6
SA110ID05
Product type (ASN)
VBF21.125
PREVIEW
Preview
LODLEVEL
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID27
Nominal width system
DN
SA700ID28
nominal dimension
125.00
SA700ID06
kvs value
550.00 m³/h
SA700ID30
nominal pressure
6
SA71012ID04
length
320.000 mm
SA71012ID05
witdh
280.000 mm
SA71012ID06
height
289.000 mm
SA71012ID08
mass (net)
36.000 kg
SA700ID07
Maximum operating temperature
120.00 °C
SA700ID08
Maximum operating pressure
6.00 bar
SA400ID03
Body material
malleable iron
LINK
Product link
http://www.siemens.com/btproduct?BPZ:VBF21.125
SA810ID03
Manufacturer’s reference number
BPZ:VBF21.125
SA810ID04
Datanorm number
BPZ:VBF21.125
SA810ID06
GTIN number
7612914015082
SA810ID10
Description text
3-port slipper valve, flanged, PN6, DN125, kvs 550
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20190918
ETIMCLASSC
ETIM classcode
EC011310
ETIMCLASSN
ETIM classname
Three-way control valve
IFCEXPORT
IfcExportAs
IfcValve.MIXING
OMNICLASSNU
OmniClass number
23-27 31 29 11
OMNICLASS
OmniClass title
Manual Mixing Valves
UNICLASSC
Pr_65_54_95_31
SA010ID02
Sheet number of the guideline
2
ACCESSORY_1
Accessories:
ACCESSORY_2
Accessories:
ACCESSORY_3
Accessories:
ACCESSORY_4
Accessories:
ACCESSORY_5
Accessories:
ACCESSORY_6
Accessories:
ACCESSORY_7
Accessories:
ACCESSORY_8
Accessories:
ACCESSORY_9
Accessories:
ACCESSORY_10
Accessories:
ACCESSORY_11
Accessories:
ACCESSORY_12
Accessories:
ACCESSORY_13
Accessories:
ACCESSORY_14
Accessories:
ACCESSORY_15
Accessories:
ACCESSORY_16
Accessories:
ACCESSORY_17
Accessories:
ACCESSORY_18
Accessories:
ACCESSORY_19
Accessories:
ACCESSORY_20
Accessories:
ACCESSORY_21
Accessories:
ACCESSORY_22
Accessories:
ACCESSORY_23
Accessories:
ACCESSORY_24
Accessories:
ACCESSORY_25
Accessories:
ACCESSORY_26
Accessories:
ACCESSORY_27
Accessories:
ACCESSORY_28
Accessories:
ACCESSORY_29
Accessories:
ACCESSORY_30
Accessories:
ACCESSORY_31
Accessories:
ACCESSORY_32
Accessories:
ACCESSORY_33
Accessories:
ACCESSORY_34
Accessories:
ACCESSORY_35
Accessories:
ACCESSORY_36
Accessories:
ACCESSORY_37
Accessories:
ACCESSORY_38
Accessories:
ACCESSORY_39
Accessories:
ACCESSORY_40
Accessories:
ACCESSORY_41
Accessories:
ACCESSORY_42
Accessories:
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.