Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID26
Product description
VAI61.15-1.6 Ballvalve 2-Port DN15 kvs1
SA110ID05
Main product group
VAI61.15-1.6
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Valve assembly type
shut-off and control valve assemblies
SA700ID27
Nominal width system
DN
SA700ID28
Nominal dimension
15
SA700ID06
kvs value
2.00 m³/h
SA700ID30
Nominal pressure PN
40
SA71012ID04
Length
62.00 mm
SA71012ID05
Width
42.00 mm
SA71012ID06
Height
53.10 mm
SA71012ID08
mass (net)
0.30 kg
SA700ID07
Maximum operating temperature
120 °C
SA700ID08
Maximum operating pressure
16 bar
SA400ID03
Body material
brass
LINK
http://www.siemens.com/btproduct?BPZ:VAI61.15-1.6
SA810ID03
Manufacturer’s reference number
BPZ:VAI61.15-1.6
SA810ID04
Datanorm number
BPZ:VAI61.15-1.6
SA810ID06
GTIN number
7612914062321
SA810ID10
Description text
2-port ball valve, internal thread, PN40, DN15, kvs 1.6
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210514
ETIMCLASSC
ETIM Classcode
EC011343
ETIMCLASSN
ETIM Classname
Ball valve
IFCEXPORT
IfcExportAs
IfcValve.DIVERTING
OMNICLASSNU
OmniClass number
23-27 31 15
OMNICLASS
OmniClass title
Ball Valves
UNICLASSC
Uniclass code
Pr_65_54_95_87
INFO
Information about export to accessory combination
When selecting accessory combination, please select export format "Autodesk Revit Instance+Family 20XX (3D)"!
ACCESSORY_1
Accessories:
ACCESSORY_2
Accessories:
ACCESSORY_3
Accessories:
ACCESSORY_4
Accessories:
ACCESSORY_5
Accessories:
ACCESSORY_6
Accessories:
ACCESSORY_7
Accessories:
ACCESSORY_8
Accessories:
ACCESSORY_9
Accessories:
ACCESSORY_10
Accessories: GMA..
ACCESSORY_11
Accessories:
ACCESSORY_12
Accessories:
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.