Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
SA700ID04
Product feature
SA400ID03
Product variants C
None
SA700ID05
Width
48 mm
SA700ID06
Depth
28 mm
SA700ID07
Height
50 mm
SA700ID08
mass (net)
kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1562-2SB32
SA810ID03
Article / Order number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220421
ETIMCLASSC
ETIM Classcode
EC000200
ETIMCLASSN
ETIM Classname
IFCEXPORT
IfcAsExport
OMNICLASSNU
Omniclass number
OMNICLASS
Omniclass title
UNICLASSC
Uniclass code
相关附件
    没有相关可用设备
预览
3D
Characteristics Graph
2D
代码