Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
UP 525S32
SA700ID04
Product feature
UP 525S32 Universal dimmer, 1-gang
SA400ID03
Product variants C
None
SA700ID05
Width
48 mm
SA700ID06
Depth
28 mm
SA700ID07
Height
50 mm
SA700ID08
mass (net)
0.05 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1525-2SB32
SA810ID03
Article / Order number
5WG1525-2SB32
SA810ID04
Datanorm number
5WG1525-2SB32
SA810ID06
GTIN number
4047625017552
SA810ID10
Description text
Universaldimmer, 1-fach
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220421
ETIMCLASSC
ETIM Classcode
EC000200
ETIMCLASSN
ETIM Classname
Dimming actuator for bus system
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
Omniclass number
23-35 37 17 13
OMNICLASS
Omniclass title
Dimmers
UNICLASSC
Uniclass code
Pr_75_70_27_22
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.