您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
UP 258D61 Präsenzmelder WIDE DualTech(0)
Siemens Building Technologies EUROPEAN Portfolio
Building control – GAMMA instabus
Physical sensors
with KNX connection
Multisensors
UP 258D61
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens_bt_eu/gebaeudesystemtechnikgammainstabus/physikalischesensoren/mitknxanschluss/multisensoren/up258d61/up_258d61_5wg1258-2db61.prj},{NB=UP 258D61 Präsenzmelder WIDE DualTech(0)},{SA810ID03=5WG1258-2DB61},{SA71015ID04=120.000},{SA71015ID05=120.000},{SA71015ID06=41.000},{SA71015ID07=0.128},{SA300ID03=0.000},{SA350ID03=MIN},{SA700ID18=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA400ID03=0.000},{SA740ID04=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=MIN},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=UP 258D61 Präsenzmelder WIDE DualTech},{SA110ID05=UP 258D61},{PREVIEW=../../_pool_/13/97/a6v11894492.png},{BUSPROTOKOLL=KNX},{SA100ID04=Raumautomation},{SA700ID19=},{SA700ID17=},{LINK=http://www.siemens.com/gamma-td?ssn=5WG1258-2DB61},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
UP 258D61 Presence detector WIDE DualTech
UP 258D61 Presence detector WIDE DualTech
SA110ID05
Main product group
UP 258D61
UP 258D61
PREVIEW
Preview
LODLEVEL
Level of detail
Low
Low
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Range of application of the sensors
Room automation
SA71015ID04
Length
120.000
SA71015ID05
Width
120.000
SA71015ID06
Height
41.000
SA71015ID07
mass (net)
0.128
0.128
SA700ID19
Protection class (IP), evaluation electronics
LINK
http://www.siemens.com/gamma-td?ssn=5WG1258-2DB61
http://www.siemens.com/gamma-td?ssn=5WG1258-2DB61
SA810ID03
Order number
5WG1258-2DB61
5WG1258-2DB61
SA810ID04
DataNorm number
5WG1258-2DB61
5WG1258-2DB61
SA810ID06
GTIN number
4047625008055
4047625008055
SA810ID10
Description text
UP 258D61 Presence detector WIDE DualTech
UP 258D61 Presence detector WIDE DualTech
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210520
20210520
ETIMCLASSC
ETIM classcode
EC001582
ETIMCLASSN
ETIM classname
Movement sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.MOVEMENTSENSOR
OMNICLASSNU
OmniClass number
23-29 11 25
OMNICLASS
OmniClass title
Presence Detection Registration
UNICLASSC
Uniclass code
Pr_75_75_42_92
相應設備
No related equipment available
Previews
3D
2D
Code
聯繫信息