Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
UP 258D51 Presence detector WIDE multi CO2
SA110ID05
Main product group
UP 258D51
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Range of application of the sensors
Room automation
SA71015ID04
Length
120.000
SA71015ID05
Width
120.000
SA71015ID06
Height
41.000
SA71015ID07
mass (net)
0.129
SA700ID19
Protection class (IP), evaluation electronics
LINK
http://www.siemens.com/gamma-td?ssn=5WG1258-2DB51
SA810ID03
Order number
5WG1258-2DB51
SA810ID04
DataNorm number
5WG1258-2DB51
SA810ID06
GTIN number
4047625008048
SA810ID10
Description text
UP 258D51 Presence detector WIDE multi CO2
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC001582
ETIMCLASSN
ETIM classname
Movement sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.MOVEMENTSENSOR
OMNICLASSNU
OmniClass number
23-29 11 25
OMNICLASS
OmniClass title
Presence Detection Registration
UNICLASSC
Uniclass code
Pr_75_75_42_92
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.