Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
UP 221/12 Wall switch 1-f i-sys tw
SA110ID05
Main product group
UP 221/12
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Sensor Application
Room automation
SA71015ID04
Length
55.000
SA71015ID05
Width
11.000
SA71015ID06
Height
55.000
SA71015ID07
mass (net)
0.050
LINK
http://www.siemens.com/gamma-td?ssn=5WG1221-2DB12
SA810ID03
Manufacturer’s reference number
5WG1221-2DB12
SA810ID04
Datanorm number
5WG1221-2DB12
SA810ID06
GTIN number
4001869437941
SA810ID10
Description text
UP 221/12 Wall switch 1-f i-sys tw
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
EC000672
ETIMCLASSN
ETIM Classname
Touch sensor for bus system
IFCEXPORT
IfcExportAs
IfcSwitchingDevice.USERDEFINED
OMNICLASSNU
OmniClass number
23-35 35 00
OMNICLASS
OmniClass title
Electrical Contactors
UNICLASSC
Uniclass code
Pr_75_70_27
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.