Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
PREVIEW
Preview
LODLEVEL
SA700ID26
Product description
UH50-A21-00 Ultrasonic heat meter
SA110ID05
Product main group
UH50-A21-00
SA700ID04
Valve assembly type
metering devices(e.g. heat meter)
SA700ID27
Nominal width system
DN
SA700ID28
nominal dimension
20
SA700ID30
Nenndruck PN
25
SA71012ID04
Length
136.00 mm
SA71012ID05
width
136.00 mm
SA71012ID06
Height
42.00 mm
SA71012ID08
mass (net)
1.19 kg
LINK
Product link
http://www.siemens.com/btproduct?S55561-F113
SA810ID03
Manufacturer’s reference number
S55561-F113
SA810ID04
DataNorm number
S55561-F113
SA810ID06
GTIN number
7612914091048
SA810ID10
Description text
Ultrasonic heat meter 1,5 m3/h, DS M10x1 mm, G 3/4, 110 mm
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer catalog
20210514
ETIMCLASSC
ETIM classcode
EC011754
ETIMCLASSN
ETIM classname
Heat meter
IFCEXPORT
IfcExportAs
IfcSensor.HEATSENSOR
OMNICLASSNU
OmniClass number
23-35 25 11
OMNICLASS
OmniClass title
Electrical Meters
UNICLASSC
Uniclass code
Pr_80_51_51_37
SA010ID02
Sheet number of the guideline
2
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.