SQL361E1200 Drehantrieb 1200Nm (0)
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Valves and actuators
Rotary valves
Butterfly valves
Butterfly valves ISO with internally threaded lugs
Combinable actuators for VFL41..
SQL361E1200
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens_bt_eu/hlkprodukte/ventileundstellantriebe/kugelhaehnehaehneunddrosselklappen/drosselklappen/einklemmklappeisomitflanschaugenundgewindebohrungen/kombinierbarestellantriebefuervfl41/sql361e1200/sql361e1200_s55162_a133.prj},{NB=SQL361E1200 Drehantrieb 1200Nm_(0)_(200)},{SA810ID03=S55162-A133},{SA700ID07=207.00},{SA700ID08=253.00},{SA700ID12=433.00},{SA700ID20=120.00},{SA700ID22=-30.000},{SA700ID24=74.00},{SA700ID25=-20.00},{SA700ID26=100.000},{SA700ID32=35.00},{SA71006ID04=494.00},{SA71006ID05=363.00},{SA71006ID06=383.00},{SA810ID15=1},{SA700ID05_=3},{SA700ID06_=1},{SA700ID09_=3},{SA700ID27_=0},{SA700ID37_=0},{SA700ID38_=0},{SA700ID15=MIN},{SA010ID04=Siemens Building Technologies EUROPÄISCHES Portfolio},{SA700ID04=SQL361E1200 Drehantrieb 1200Nm},{SA110ID05=SQL361E1200},{PREVIEW=../../bilder/a6v13735543.png},{SA100ID04=electromotive},{SA500ID03=water},{SA300ID03=rotary},{LODLEVEL=0},{LOD=200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPÄISCHES Portfolio
SA700ID04
Product description
SQL361E1200 Rotary actuator 1200Nm
SA110ID05
Producttype (ASN)
SQL361E1200
LOD
LoG Level
200
300
200
300
PREVIEW
Preview
SA100ID04
Actuator type
electromotive
SA500ID03
Applications
water
SA300ID03
Mechanische Kraftübertragung
rotary
SA200ID03
Ansteuerung
continuous
SA700ID05
nominal/operating voltage
110
V
SA700ID06
type of nominal/operating voltage
AC
SA700ID07
minimum operating voltage (lower functioning limit)
207.00
V
SA700ID08
maximum operating voltage (upper functioning limit)
253.00
V
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60
Hz
SA700ID12
maximum power consumption AC (in starting state)
433.00
VA
SA700ID29
degree of protection provided by enclosure
IP67
SA700ID38
lock against rotation
no
SA700ID20
maximum temperature of medium
120.00
°C
SA700ID22
Minimum temperature of medium
-30.000
°C
SA700ID24
maximum ambient temperature
74.00
°C
SA700ID25
minimum ambient temperature
-20.00
°C
SA700ID26
allowable ambient humidity (in operation)
100.000
% rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
35.00
kg
SA71006ID04
width
494.00
mm
SA71006ID05
depth
363.00
mm
SA71006ID06
height
383.00
mm
LINK
Product link
http://www.siemens.com/btproduct?S55162-A133
SA810ID03
Order number
S55162-A133
SA810ID04
Datanorm number
S55162-A133
SA810ID06
GTIN number
4047625022105
SA810ID10
Description text
Electric motorised actuators, 1200 Nm, 90°, AC 230 V, DC 0...10 V, 4...20 mA control signal
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per package
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20240105
ETIMCLASSC
ETIM classcode
EC011290
ETIMCLASSN
ETIM classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 15
OMNICLASS
OmniClass title
Motor Operated Valve Actuators
UNICLASSC
Pr_75_50_02_54
SA010ID02
Sheet number of the guideline
24
相應設備
No related equipment available
Previews
3D
Characteristics Graph
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
Code
聯繫信息