S55162-A128 200
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Valves and actuators
Rotary valves
Butterfly valves
Butterfly valves ISO with internally threaded lugs
Combinable actuators for VFL41..
SQL341E1200
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{siemens_bt_eu/hlkprodukte/ventileundstellantriebe/kugelhaehnehaehneunddrosselklappen/drosselklappen/einklemmklappeisomitflanschaugenundgewindebohrungen/kombinierbarestellantriebefuervfl41/sql341e1200/sql341e1200_s55162_a128.prj},{NB=S55162-A128_ 200},{SA810ID03=S55162-A128},{SA700ID12=430.00},{SA700ID20=120},{SA700ID24=69},{SA700ID25=-20},{SA700ID26=100},{SA700ID32=35.00},{SA71006ID04=494.00},{SA71006ID05=363.00},{SA71006ID06=383.00},{SA700ID05_=3},{SA700ID06_=1},{SA700ID09_=3},{SA700ID27_=0},{SA700ID37_=0},{SA700ID38_=0},{SA010ID04=Siemens Building Technologies EUROPÄISCHES Portfolio},{SA700ID04=SQL341E1200 Drehantrieb 1200Nm},{SA110ID05=SQL341E1200},{PREVIEW=../../bilder/a6v13735543.png},{SA100ID04=electromotive},{SA200ID03=2-Punkt (Auf / Zu), 3-Punkt (Auf / Stopp / Zu)},{SA300ID03=rotary},{SA700ID05=230},{SA700ID06=AC},{SA700ID07=207},{SA700ID08=253},{SA700ID09=50 / 60},{SA700ID29=IP67},{SA700ID38=no},{LOD=200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPÄISCHES Portfolio
SA700ID04
Product description
SQL341E1200 Rotary actuator 1200Nm
SA110ID05
Typ /ASN
SQL341E1200
LOD
Level of Geometry
200
300
200
300
PREVIEW
SA100ID04
Antriebsart
electromotive
SA200ID03
Activation
2-point (open / close), 3-point (open / stop / close)
SA300ID03
Mechanical transmission
rotary
SA700ID05
nominal/operating voltage
230
V
SA700ID06
type of nominal/operating voltage
AC
SA700ID07
Minimum operating voltage (lower functioning limit)
207
V
SA700ID08
Maximum operating voltage (upper functioning limit)
253
V
SA700ID09
nominal frequency (according to DIN EN 50160),relating to field nominal/operating voltage
50 / 60
Hz
SA700ID12
max. power consumption AC (in starting state)
430.00
VA
SA700ID29
degree of protection provided by enclosure
IP67
SA700ID38
lock against rotation
no
SA700ID20
max. temperature of medium
120
°C
SA500ID03
Applications
water
SA700ID22
Minimum temperature of medium
-30
°C
SA700ID24
max. ambient temperature
69
°C
SA700ID25
min. ambient temperature
-20
°C
SA700ID26
allowable ambient humidity (in operation)
100
% rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
35.00
kg
SA71006ID04
Width
494.00
mm
SA71006ID05
Depth
363.00
mm
SA71006ID06
Height
383.00
mm
LINK
Product link
http://www.siemens.com/btproduct?S55162-A128
mm
SA810ID03
Order number
S55162-A128
SA810ID04
DATANORM number
S55162-A128
SA810ID06
GTIN number
4047625022099
SA810ID10
Description/supplementary text for the order number
Electric motorised actuators, 1200 Nm, 90°, AC 230 V, On/Off and 3P
SA810ID14
Mengeneinheit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Internet address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalogue
20240105
ETIMCLASSC
ETIM classcode
EC011290
ETIMCLASSN
ETIM classname
Electric servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 15
OMNICLASS
OmniClass title
Motor Operated Valve Actuators
UNICLASSC
Pr_75_50_02_54
SA010ID02
Sheet number of the guideline
24
相應設備
No related equipment available
Previews
3D
Characteristics Graph
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
Code
聯繫信息