Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
SOL-LX-W-RW
SA700ID04
Product feature
SOL-LX-W-RW Red/white beacon -wall
SA700ID05
Length
93.00 mm
SA700ID06
Depth
93.00 mm
SA700ID07
Height
38.00 mm
SA700ID08
mass (net)
0.10 kg
LINK
http://www.siemens.com/btproduct?S54370-N30-A1
SA810ID03
Manufacturer’s reference number
S54370-N30-A1
SA810ID04
Datanorm number
S54370-N30-A1
SA810ID06
GTIN number
SA810ID10
Description text
Optical alarm device with red housing and white flashing light for wall mounting
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC001333
ETIMCLASSN
ETIM Classname
Strobe luminaire
IFCEXPORT
IfcAsExport
IfcAudioVisualAppliance.USERDEFINED
OMNICLASSNU
Omniclass number
23-29 31 17
OMNICLASS
Omniclass title
Visible Fire Notification Devices
UNICLASSC
Uniclass code
Pr_70_75_94_95
Related Equipment
    No related equipment available
Previews
3D
2D