Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
LODLEVEL
SA300ID03
Product variants B
SA700ID04
Product property
SA700ID05
Width
93.0 mm
SA700ID06
Depth
93.0 mm
SA700ID07
Height
38.0 mm
SA700ID08
mass (net)
0.100 kg
LINK
http://www.siemens.com/btproduct?S54370-N30-A3
SA810ID03
Order number
SA810ID04
Datanorm number
SA810ID06
0.000
SA810ID10
Description text
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM classcode
ETIMCLASSN
ETIM classname
IFCEXPORT
IfcExportAs
IfcAudioVisualAppliance.USERDEFINED
OMNICLASSNU
OmniClass number
23-29 31 17
OMNICLASS
OmniClass title
Visible Fire Notification Devices
UNICLASSC
Pr_70_75_94_95
Related Equipment
    No related equipment available
Previews
3D
2D