Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
SOL-LX-C-WR
SA700ID04
Product feature
SOL-LX-C-WR White/red beacon-ceiling
SA700ID05
Width
93.0 mm
SA700ID06
Depth
93.0 mm
SA700ID07
Height
38.0 mm
SA700ID08
mass (net)
0.100 kg
LINK
http://www.siemens.com/btproduct?S54370-N29-A2
SA810ID03
Order number
S54370-N29-A2
SA810ID04
DataNorm number
S54370-N29-A2
SA810ID06
GTIN number
SA810ID10
Description text
Beacon with white housing and red flash color for ceiling mounting
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM classcode
EC000195
ETIMCLASSN
ETIM classname
Optical/acoustic signal device
IFCEXPORT
IfcAsExport
IfcAudioVisualAppliance.USERDEFINED
OMNICLASSNU
Omniclass number
23-29 31 17
OMNICLASS
Omniclass title
Visible Fire Notification Devices
UNICLASSC
Uniclass code
Pr_70_75_94_95
Related Equipment
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.