Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
SET-185-W-WP
SA110ID05
Main groups of wares
SET-185-W-WP
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
185.0 mm
SA700ID06
Depth
185.0 mm
SA700ID07
Height
133.0 mm
SA700ID08
mass (net)
1.021 kg
LINK
Product link
http://www.siemens.com/btproduct?BPZ:500-636192
SA810ID03
Manufacturer’s reference number
BPZ:500-636192
SA810ID04
Datanorm number
BPZ:500-636192
SA810ID06
GTIN number
SA810ID10
Description text
Speaker Hi Candela Wall White Weatherproof
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC000195
ETIMCLASSN
ETIM classname
Optical/acoustic signal device
IFCEXPORT
IfcExportAs
IfcAudioVisualAppliance.USERDEFINED
OMNICLASSNU
OmniClass number
23-29 31 19
OMNICLASS
OmniClass title
Combination Audible and Visible Fire Notification Devices
UNICLASSC
Pr_70_75_88_05
SA740ID04
Approval markings
Accessori consigliati
    Nessun accessorio disponibile
Anteprime
3D
2D
Codice