Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
SEM62.2 Transformer 30VA
SA110ID05
Main product group
SEM62.2
PREVIEW
Preview
LODLEVEL
SA100ID04
Version Room control units
without display
BUSSPROTKOLL
Busprotokolle
SA71012ID04
Length
79 mm
SA71012ID05
Width
56 mm
SA71012ID06
Height
106.00 mm
SA71012ID07
Height
0.91 kg
SA700ID06
Max. Ambient temperature (during operation)
50 °C
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?BPZ:SEM62.2
SA740ID04
Approval markings
SA810ID03
Order number
BPZ:SEM62.2
SA810ID04
DataNorm number
BPZ:SEM62.2
SA810ID06
GTIN number
7612914115102
SA810ID10
Description text
Transformer with switch and replaceable fuse
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM classcode
EC002046
ETIMCLASSN
ETIM classname
Power supply transformer
IFCEXPORT
IfcExportAs
IfcTransformer.VOLTAGE
OMNICLASSNU
OmniClass number
23-35 13 00
OMNICLASS
OmniClass title
Transformers
UNICLASSC
Uniclass code
Pr_65_72_43_95
Взаимно свързана екипировка
    No related equipment available
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code