Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
SA110ID05
Main product group
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Version room control units
Without display
BUSSPROTKOLL
Bus protocols
SA200ID03
Mounting type
Surface mount
SA400ID03
Material of the housing front
SA460ID03
Housing front color
SA71012ID04
Length
mm
SA71012ID05
Width
mm
SA71012ID06
Height
106.00 mm
SA71012ID07
Height
kg
SA700ID06
Max. Ambient temperature (in operation)
50 °C
LINK
http://www.siemens.com/btproduct?BPZ:SEM62.1
SA810ID03
Order number
SA810ID04
DataNorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM classcode
EC002046
ETIMCLASSN
ETIM classname
Power supply transformer
IFCEXPORT
IfcExportAs
IfcTransformer.VOLTAGE
OMNICLASSNU
OmniClass number
23-35 13 00
OMNICLASS
OmniClass title
Transformers
UNICLASSC
Uniclass code
Pr_65_72_43_95
SA700ID05
Min. ambient temperature (in operation)
0 °C
Related Equipment
    No related equipment available
Previews
3D
2D