Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
SA300ID03
Product variants B
SBL2S-R
SA700ID04
Product property
Surface Back Box Red
SA700ID005
Width
6.1 palec
SA700ID006
Depth
1.7 palec
SA700ID007
Height
10.9 palec
SA700ID008
Mass (net)
2.500 lbs.
SA810ID03
Manufacturer order number
BPZ:500-636121
SA810ID04
Datanorm number
BPZ:500-636121
SA810ID06
SA810ID10
Description text
Surface Back Box Red
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC000200
ETIMCLASSN
ETIM classname
Enclosure for control circuit devices
IFCEXPORT
IfcExportAs
IfcJunctionBox.USERDEFINED
OMNICLASSNU
OmniClass number
23-29 29 13
OMNICLASS
OmniClass title
Fire Detectors
UNICLASSC
Pr_80_77_28
SA100ID04
Product main group 1
Fire safety (UL)
SA110ID04
Main product group 2
Indoor fire
SA010ID02
Sheet number of the guideline
99
Související vybavení
    No related equipment available
Previews
3D
2D
Code