Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
RVD260-A
SA110ID05
Product main group
RVD120-A
PREVIEW
Preview
LODLEVEL
SA100ID04
Product main group 1
with multifunctional display
BUSSPROTKOLL
Bus protocols
ModBus
SA71012ID04
Length
144.00 mm
SA71012ID05
Width
109.00 mm
SA71012ID06
Height
96.00 mm
SA71012ID07
Height
0.93 kg
SA700ID06
0.000
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?S55370-C109
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S55370-C109
SA810ID04
Datanorm number
S55370-C109
SA810ID06
GTIN number
7612914068354
SA810ID10
Description text
Controller, 3 programmed system types, instructions in da, de, en, fi, fr, it, sv
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM Classcode
EC010910
ETIMCLASSN
ETIM Classname
Butterfly valve
IFCEXPORT
IfcExportAs
IfcValve.REGULATING
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.