Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
RMZ787 Universal module. 4 UI, 4 DO
SA110ID05
Main product group
RMZ787
PREVIEW
Preview
LODLEVEL
SA100ID04
Operating range
Plant automation
BUSSPROTKOLL
Busprotokolle
SA71012ID04
Length
117 mm
SA71012ID05
Width
75.00 mm
SA71012ID06
Height
90.00 mm
SA71012ID07
Height
0.33 kg
SA700ID06
0.000
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?BPZ:RMZ787
SA740ID04
Approval markings
SA810ID03
Manufacturer order number
BPZ:RMZ787
SA810ID04
DataNorm number
BPZ:RMZ787
SA810ID06
GTIN number
7612914016263
SA810ID10
Description text
Universal module (4 UE, 4 DA)
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM classcode
EC010957
ETIMCLASSN
ETIM classname
Free programmable controller extension
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-35 37 00
OMNICLASS
OmniClass title
Electrical Switches
UNICLASSC
Uniclass code
Pr_75_75_18_29
SA010ID03
Date of issue (month) of the standard
200111
SA110ID04
Product series
QMX..
SA010ID02
Blattnummer der Richtlinie
50
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.