Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product feature
RMB795B-1 Control unit
SA110ID05
Main product group
RMB795B-1
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Product main group 1
Without display
BUSSPROTKOLL
Bus protocols
KNX
SA71012ID04
Length
173.00 mm
SA71012ID05
Width
80.00 mm
SA71012ID06
Height
90.00 mm
SA71012ID07
Height
0.54 kg
LINK
http://www.siemens.com/btproduct?S55370-C162
SA740ID04
0.000
SA810ID03
Order number
S55370-C162
SA810ID04
DataNorm number
S55370-C162
SA810ID06
GTIN number
7612914082589
SA810ID10
Description text
RMB795B-1 Control unit
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20190918
ETIMCLASSC
ETIM classcode
EC011487
ETIMCLASSN
ETIM classname
Free programmable controller
IFCEXPORT
IfcExportAs
IfcController.PROGRAMMABLE
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_75_18
Related Equipment
    No related equipment available
Previews
3D
2D