Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
RLU232 Universal controller.3AA,2DA
SA110ID05
Main product group
RLU232
PREVIEW
Preview
LODLEVEL
SA100ID04
Version Room control units
without display
BUSSPROTKOLL
Busprotokolle
SA71012ID04
Length
176 mm
SA71012ID05
Width
86 mm
SA71012ID06
Height
90.00 mm
SA71012ID07
Height
0.55 kg
SA700ID06
Max. Ambient temperature (during operation)
°C
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?BPZ:RLU232
SA740ID04
Approval markings
SA810ID03
Order number
BPZ:RLU232
SA810ID04
DataNorm number
BPZ:RLU232
SA810ID06
GTIN number
7612914016195
SA810ID10
Description text
Universal controller, 2 control loops, 3 analog and 2 relay outputs
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM classcode
EC011487
ETIMCLASSN
ETIM classname
Free programmable controller
IFCEXPORT
IfcExportAs
IfcController.PROGRAMMABLE
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18
相关附件
    没有相关可用设备
预览
3D
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
代码