Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
RLU220 Universal controller. 2AA
SA110ID05
Main product group
RLU220
PREVIEW
Preview
LODLEVEL
SA100ID04
Version Room control units
without display
BUSSPROTKOLL
Busprotokolle
SA71012ID04
Length
123 mm
SA71012ID05
Width
86 mm
SA71012ID06
Height
90.00 mm
SA71012ID07
Height
0.40 kg
SA700ID06
Max. Ambient temperature (during operation)
°C
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?BPZ:RLU220
SA740ID04
Approval markings
SA810ID03
Order number
BPZ:RLU220
SA810ID04
DataNorm number
BPZ:RLU220
SA810ID06
GTIN number
7612914029966
SA810ID10
Description text
Universal controller, 1 control loop, 2 analog outputs
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM classcode
EC011487
ETIMCLASSN
ETIM classname
Free programmable controller
IFCEXPORT
IfcExportAs
IfcController.PROGRAMMABLE
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18
Accessori consigliati
    Nessun accessorio disponibile
Anteprime
3D
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.
Codice