카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
RLM162 Air duct temperature controller
SA110ID05
Main product group
RLM162
PREVIEW
Preview
LODLEVEL
SA100ID04
Version Room control units
without display
BUSSPROTKOLL
Busprotokolle
SA71012ID04
Length
113 mm
SA71012ID05
Width
62 mm
SA71012ID06
Height
152.00 mm
SA71012ID07
Height
0.66 kg
SA700ID06
Max. Ambient temperature (during operation)
°C
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?BPZ:RLM162
SA740ID04
Approval markings
SA810ID03
Order number
BPZ:RLM162
SA810ID04
DataNorm number
BPZ:RLM162
SA810ID06
GTIN number
7612914004307
SA810ID10
Description text
Air duct temperature controller, AC 24 V, 2 outputs DC 0...10 V
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM classcode
EC010003
ETIMCLASSN
ETIM classname
Immersion thermostat
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기
3D
Characteristics Graph
2D
암호