Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product feature
RL 125/23 Power supply 80mA
SA110ID05
Main product group
RL 125/23
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Product main group 1
Without display
BUSSPROTKOLL
Bus protocols
KNX
SA71012ID04
Length
86.50 mm
SA71012ID05
Width
36.20 mm
SA71012ID06
Height
47.80 mm
SA71012ID07
Height
0.10 kg
LINK
http://www.siemens.com/btproduct?5WG1125-4AB23
SA810ID03
Order number
5WG1125-4AB23
SA810ID04
DataNorm number
5WG1125-4AB23
SA810ID06
GTIN number
7612914097194
SA810ID10
Description text
RL 125/23 Power supply 80mA
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20190918
ETIMCLASSC
ETIM classcode
EC000675
ETIMCLASSN
ETIM classname
Power supply for bus system
IFCEXPORT
IfcExportAs
IfcOutlet.POWEROUTLET
OMNICLASSNU
OmniClass number
23-35 31 11
OMNICLASS
OmniClass title
Power Supply Devices
UNICLASSC
Uniclass code
Pr_60_70_65
SUPPORTINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA810ID030
Search number
RL 125/23_5WG1125-4AB23
Взаимно свързана екипировка
    No related equipment available
Previews
3D
2D
Code