Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
RDG405KN Room thermostat
SA110ID05
Product main group
RDG405KN
PREVIEW
Preview
LODLEVEL
SA100ID04
ASK41NF07SP Manual adjuster
with full graphic touch display
BUSSPROTKOLL
Bus protocols
KNX
SA71012ID04
Length
93 mm
SA71012ID05
Width
31 mm
SA71012ID06
Height
128.00 mm
SA71012ID07
Height
0.24 kg
SA700ID06
Max. Ambient temperature (in operation)
50 °C
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?S55770-T348
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
S55770-T348
SA810ID04
Datanorm number
S55770-T348
SA810ID06
GTIN number
7612914097521
SA810ID10
Description text
Room thermostat for temperature and air quality control with KNX communication, AC 24 V, VAV heating and cooling
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM Classcode
EC010927
ETIMCLASSN
ETIM Classname
Room thermostat
IFCEXPORT
IfcExortAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
Omniclass code
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D