Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product description
SA110ID05
Main groups of wares
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Product indentification
Room control unit with multifunctional display
SA71012ID04
Length
92.00 mm
SA71012ID05
Width
134.00 mm
SA71012ID06
Height
25.00 mm
SA71012ID07
mass (net)
kg
SA700ID06
Max. Ambient Temperature (In Operation)
50 °C
SA700ID12
Max. Ambient humidity (In operation)
95.00 % rF
SA740ID04
Approval markings
CE conformity
LINK
Product link
http://www.siemens.com/btproduct?S55770-T413
SA810ID03
Bestell-Nummer
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM classcode
EC001101
ETIMCLASSN
ETIM classname
Room temperature controller for bus system
IFCEXPORT
IfcExportAs
IfcUnitaryControlElement.THERMOSTAT
OMNICLASSNU
OmniClass number
23-27 11 11 13
OMNICLASS
OmniClass title
Temperature Control Modules
UNICLASSC
Uniclass code
Pr_75_50_76_27
LINKDEU
Accessori consigliati
    Nessun accessorio disponibile
Anteprime
3D
Characteristics Graph
2D
Codice