Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
RCR110.2ZB Connected Home Receiver
SA110ID05
Product type (ASN)
RCR110.2ZB
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID05
Width
84.00 mm
SA700ID06
Depth
28.50 mm
SA700ID07
Height
103.00 mm
SA700ID08
mass (net)
0.174 kg
LINK
Product link
http://www.siemens.com/btproduct?S55772-T110
SA810ID03
Order number
S55772-T110
SA810ID04
Datanorm number
S55772-T110
SA810ID06
GTIN number
4047625018757
SA810ID10
Description text
RCR110.2ZB Connected Home Empfaenger
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210426
ETIMCLASSC
ETIM classcode
EC010927
ETIMCLASSN
ETIM classname
Room thermostat
IFCEXPORT
IfcExportAs
IfcUnitaryControlElement.CONTROLPANEL
OMNICLASSNU
OmniClass number
23-35 25 23
OMNICLASS
OmniClass title
Electrical Control Panels
UNICLASSC
Uniclass code
Pr_75_50_18_17
SA740ID04
Approval markings
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D