Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
RAK-TW.5000HS Frost protection monitor65..5°C
SA110ID05
Main product group
RAK-TW.5000HS
LODLEVEL
PREVIEW
Preview
SA100ID04
Application range of the sensors
Plant automation
SA71015ID04
Length
55.000
SA71015ID05
Width
64.000
SA71015ID06
Height
156.000
SA71015ID07
mass (net)
0.316
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID17
Condensation allowed
no
SA400ID03
Housing material
0.000
LINK
Product link
http://www.siemens.com/btproduct?S55700-P120
SA810ID03
Order number
S55700-P120
SA810ID04
DataNorm number
S55700-P120
SA810ID06
GTIN number
7612914067388
SA810ID10
Description text
RAK-TW.5000HS Frost protection monitor65..5°C
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM classcode
EC011228
ETIMCLASSN
ETIM classname
Frost temperature sensor
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-35 31 11
OMNICLASS
OmniClass title
Power Supply Devices
UNICLASSC
Uniclass code
Pr_80_51_51_37
Related Equipment
    No related equipment available
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.